IESNA:LM-63-2002
[TEST]P955798
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36638
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7354.7 7358.6 7343.1 7310.2 7118.3 6918.7 6885.7 7044.6 7412.9 7903.2
8496.2 9178.4 9897.4 10422.6 10825.7 11224.9 11589.3 11808.3 11883.8 11802.5
11391.6 10653.2 9709.4 8213.3 6031.1 3511.7 2726.8 2494.2 2217.1 1806.2
1387.6 1077.5 808.1 505.8 288.8 116.3 0
7354.7 7323.7 7308.2 7286.9 7100.9 6897.4 6868.3 7011.7 7366.4 7872.2
8449.7 9108.6 9827.6 10370.3 10757.9 11164.8 11525.3 11757.9 11866.4 11769.5
11327.6 10604.8 9645.5 8085.4 5841.1 3401.2 2695.8 2471 2189.9 1775.2
1370.2 1064 769.4 486.4 281 112.4 0
7354.7 7345 7337.3 7316 7168.7 6972.9 6910.9 7029.1 7339.2 7814
8376.1 9007.8 9721 10348.9 10783.1 11186.2 11610.6 11899.4 12079.6 12064.1
11765.6 11102.8 10193.9 8779.2 6691.9 3957.4 2744.2 2492.3 2259.7 1938
1564 1162.8 860.5 562 306.2 139.5 0
7354.7 7337.3 7327.6 7345 7244.3 7075.7 7000.1 7060.2 7277.2 7657.1
8162.9 8726.8 9379.9 10085.4 10649.3 11097 11527.3 11901.3 12124.2 12228.8
12112.5 11705.6 10980.7 9709.4 7794.7 4986.5 2823.7 2343 2131.8 1879.9
1612.4 1339.2 1036.8 691.9 395.4 176.4 0
7354.7 7347 7352.8 7391.6 7372.2 7283 7172.6 7160.9 7259.8 7486.5
7835.4 8285 8823.7 9443.9 10120.3 10746.2 11232.7 11655.2 12029.2 12304.4
12381.9 12211.4 11786.9 11095.1 9742.4 7343.1 4087.3 2073.7 1631.8 1374
1120.2 903.1 703.5 496.1 269.4 98.8 0
7354.7 7358.6 7379.9 7432.3 7482.6 7482.6 7430.3 7381.9 7389.6 7484.6
7672.6 7967.1 8364.4 8833.4 9358.6 10025.3 10734.6 11333.5 11680.4 11843.2
11949.7 12002.1 11984.6 11963.3 11755.9 10535 7887.7 4393.5 1998.1 1283
1009.7 783 571.7 393.4 226.7 83.3 0
7354.7 7362.5 7403.2 7465.2 7554.3 7633.8 7688.1 7730.7 7726.8 7800.5
7924.5 8114.4 8378 8680.3 9050.5 9502 10015.6 10579.6 11087.3 11507.9
11932.3 12409 12885.8 13381.9 13996.3 14341.2 13277.3 10504 6786.9 3409
1635.7 1005.8 682.2 443.8 253.9 89.1 0
7354.7 7368.3 7424.5 7513.6 7610.5 7707.4 7823.7 7955.5 8114.4 8317.9
8577.6 8876.1 9197.8 9554.4 9978.8 10498.2 11085.4 11732.7 12438.1 13201.7
14083.5 15046.7 16124.2 17195.9 18397.5 19794.8 21157.2 21502.2 20250.2 17275.4
12841.2 8145.4 4750.1 2624.1 1158.9 279.1 0
7354.7 7387.7 7455.5 7558.2 7659 7750.1 7860.5 8011.7 8188.1 8455.5
8808.2 9213.3 9693.9 10286.9 11007.9 11901.3 12936.2 14133.9 15424.6 16742.4
18240.5 19663 21341.3 23046.8 25093.3 27104.9 29663.1 32403.4 34583.7 34355
30232.9 22783.2 14401.3 5771.4 1054.3 232.6 0
7354.7 7385.7 7469.1 7566 7666.7 7775.3 7889.6 8042.7 8226.8 8492.3
8817.9 9209.4 9672.6 10267.6 11005.9 11943.9 13017.6 14316 15750.2 17219.2
18761.8 20337.4 22025.4 23866.5 25831.7 27880.1 30205.8 32732.9 35201.9 35638
31525.5 23009.9 13054.4 3399.3 724.8 215.1 0
7354.7 7383.8 7449.7 7579.5 7686.1 7804.3 7901.2 8042.7 8236.5 8469.1
8750.1 9069.9 9434.2 9934.2 10591.2 11385.8 12347 13529.2 14876.1 16345.1
17821.9 19335.5 20899.4 22568.1 24389.8 26180.5 28046.8 29680.6 30922.8 30033.3
25884 17837.4 7763.6 1498.1 451.6 149.2 0
7354.7 7376 7465.2 7577.6 7680.3 7783 7879.9 7992.3 8149.3 8317.9
8517.5 8711.3 8905.1 9166.8 9550.5 10058.2 10668.7 11488.5 12453.6 13546.7
14736.6 15967.2 17176.5 18405.2 19682.4 20878.1 22077.8 23165 23395.6 21368.4
17230.8 11839.3 5052.4 1005.8 302.3 83.3 0
7354.7 7376 7449.7 7535 7620.2 7672.6 7724.9 7769.5 7810.2 7858.6
7874.1 7821.8 7723 7618.3 7544.7 7540.8 7645.4 7943.9 8428.4 9038.9
9761.7 10558.3 11360.6 12159 12934.2 13579.6 13963.3 14178.4 13631.9 11467.2
8409 5199.7 2073.7 589.2 217.1 54.3 0
7354.7 7348.9 7366.4 7391.6 7376 7273.3 7114.4 6876 6562.1 6147.4
5628 5023.3 4422.5 3920.6 3521.4 3191.9 2938 2775.2 2691.9 2672.5
2724.8 2829.5 2930.3 3029.1 3075.6 3000 2767.5 2397.3 1831.4 1300.4
945.7 686.1 500 350.8 211.2 56.2 0
7354.7 7306.3 7246.2 7128 6914.8 6560.1 6085.3 5482.6 4808.2 4195.8
3693.8 3257.8 2854.7 2556.2 2393.4 2317.9 2265.5 2201.6 2133.7 2069.8
1994.2 1891.5 1771.3 1664.7 1562 1459.3 1358.5 1250 1122.1 976.8
827.5 682.2 527.1 362.4 197.7 44.6 0
7354.7 7257.8 7081.5 6783 6317.9 5657 4932.2 4242.3 3734.5 3302.4
2934.1 2726.8 2606.6 2502 2393.4 2302.4 2253.9 2236.5 2203.5 2129.9
2023.3 1916.7 1808.2 1703.5 1589.2 1476.8 1362.4 1240.3 1122.1 992.3
854.7 701.6 527.1 341.1 174.4 36.8 0
7354.7 7226.8 6930.3 6443.9 5730.7 4860.5 4124.1 3614.4 3207.4 2953.5
2833.4 2722.9 2606.6 2482.6 2368.2 2298.5 2277.2 2265.5 2238.4 2151.2
1949.6 1835.3 1732.6 1633.7 1542.7 1457.4 1352.7 1236.4 1112.4 972.9
821.7 658.9 488.4 329.5 176.4 48.5 0
7354.7 7176.4 6763.6 6091.2 5168.7 4261.7 3682.2 3253.9 3021.4 2920.6
2794.6 2672.5 2589.2 2500 2377.9 2300.4 2265.5 2219 2013.6 1926.4
1897.3 1885.7 1852.7 1800.4 1720.9 1616.3 1469 1331.4 1180.2 1029.1
874 719 558.1 395.4 232.6 79.5 0
7354.7 7162.9 6659 5823.7 4775.2 3955.5 3438 3106.6 3007.8 2893.4
2753.9 2658.9 2598.9 2519.4 2374.1 2275.2 2197.7 1984.5 1910.9 1879.9
1854.7 1848.9 1825.6 1763.6 1657 1531 1395.4 1248.1 1095 957.4
823.7 691.9 565.9 438 439.9 333.3 0
7354.7 7110.5 6511.7 5567.9 4476.8 3771.4 3290.7 3077.6 3005.8 2876
2742.3 2657 2606.6 2527.2 2356.6 2207.4 2011.6 1858.5 1810.1 1765.5
1736.5 1719 1639.6 1550.4 1449.6 1348.9 1230.6 1116.3 990.3 862.4
742.3 618.2 501.9 604.7 542.6 182.2 0
7354.7 7095 6459.4 5476.8 4354.7 3624.1 3193.8 3065.9 3000 2874.1
2742.3 2662.8 2626 2552.4 2345 2126 1870.2 1763.6 1695.8 1641.5
1614.4 1554.3 1453.5 1360.5 1265.5 1158.9 1065.9 972.9 874 784.9
740.3 585.3 486.4 672.5 310.1 77.5 0
7354.7 7120.2 6498.1 5488.4 4381.8 3672.5 3211.3 3073.7 3019.4 2895.4
2753.9 2678.3 2639.6 2573.7 2372.1 2127.9 1866.3 1759.7 1688 1631.8
1600.8 1542.7 1443.8 1356.6 1259.7 1157 1054.3 961.3 870.2 761.6
666.7 548.5 486.4 674.4 267.4 65.9 0
